(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Measurement Display Board

Measurement Display Board

You can add up to 6 items to the comparison list.

Loading...

Specifications of W-705SB

  • Product Type
    On-Site Photographic Blackboard
  • Vertical(mm)
    600
  • Horizontal(mm)
    450
  • Details Type
    W-705SB
  • Trusco Code
    509-7053
  • Specifications
    Green Purchasing Law applicable criteria: Use of thinned timber, release amount of formaldehyde is 0.5 mg/ℓ or less, green plate surface
  • Accessory
    One Blackboard Eraser
  • Mass(g)
    1000
Part Number
W-705SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,325.00

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    On-Site Photographic Blackboard
  • Vertical(mm)
    600
  • Horizontal(mm)
    450
  • Details Type
    W-705SB
  • Trusco Code
    509-7053
  • Specifications
    Green Purchasing Law applicable criteria: Use of thinned timber, release amount of formaldehyde is 0.5 mg/ℓ or less, green plate surface
  • Accessory
    One Blackboard Eraser
  • Mass(g)
    1000

Product Description

An essential item for construction sites.

Specifications of W-705SB

  • Product Type
    On-Site Photographic Blackboard
  • Vertical(mm)
    600
  • Horizontal(mm)
    450
  • Details Type
    W-705SB
  • Trusco Code
    509-7053
  • Specifications
    Green Purchasing Law applicable criteria: Use of thinned timber, release amount of formaldehyde is 0.5 mg/ℓ or less, green plate surface
  • Accessory
    One Blackboard Eraser
  • Mass(g)
    1000
Part Number
W-705SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,325.00

BLACKBOARDS/WHITEBOARDS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1