(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
02156 |
02158 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Length ~ Total Length (mm) |
Detailed Type | Order Code |
---|---|---|---|---|---|---|---|---|
฿ 1,720.62 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 190~730 | 02156 | 411-5490 | ||
฿ 1,808.08 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 320~1020 | 02158 | 411-5503 |
Extendable shooting support stick.
Part Number |
---|
02156 |
02158 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Length ~ Total Length (mm) |
Detailed Type | Order Code |
---|---|---|---|---|---|---|---|---|
฿ 1,720.62 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 190~730 | 02156 | 411-5490 | ||
฿ 1,808.08 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 320~1020 | 02158 | 411-5503 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?