(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
02387 |
02471 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
Detailed Type | Order Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,953.34 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 150 | 135 | 02387 | 411-5520 | ||
฿ 2,540.00 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 180 | 167 | 02471 | 411-5554 |
Makes it easy for a single person to take a photo.
Part Number |
---|
02387 |
02471 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
Detailed Type | Order Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,953.34 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 150 | 135 | 02387 | 411-5520 | ||
฿ 2,540.00 |
BLACKBOARDS/WHITEBOARDS | 1 Piece(s) | 1 Day(s) | 180 | 167 | 02471 | 411-5554 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?