(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

"Earmuffs" Spare Band

"Earmuffs" Spare Band

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EM-68NB

  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Other
    Option
  • Compatible Model
    EM-68N
  • Material
    Headband: ABS Resin, Polycarbonate (PC)
  • Trusco Code
    389-7109
  • Mass(g)
    69
  • Features
    Replacement Band for EM-68N
  • Amount Of Content
    1 pc.
Part Number
EM-68NB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 238.99

EAR-MUFFS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Other
    Option
  • Compatible Model
    EM-68N
  • Material
    Headband: ABS Resin, Polycarbonate (PC)
  • Trusco Code
    389-7109
  • Mass(g)
    69
  • Features
    Replacement Band for EM-68N
  • Amount Of Content
    1 pc.

Product Description

A spare band dedicated for all-plastic type earmuffs (EM-68N) with the NRR value of 22 dB.

Specifications of EM-68NB

  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Other
    Option
  • Compatible Model
    EM-68N
  • Material
    Headband: ABS Resin, Polycarbonate (PC)
  • Trusco Code
    389-7109
  • Mass(g)
    69
  • Features
    Replacement Band for EM-68N
  • Amount Of Content
    1 pc.
Part Number
EM-68NB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 238.99

EAR-MUFFS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1