- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Specifications of EM-68N
-
- NRR value(dB)
- 22
-
- Product Type
- Earmuffs
-
- Shape
- Headband Type
-
- Cord
- NA
-
- Standard
- ANSI
-
- Width(mm)
- 205
-
- Height(mm)
- 188~220
-
- Material
- Headband: ABS Resin, Polycarbonate (PC)/ Earmuffs: ABS Resin, Polyvinyl Chloride (PVC)
-
- Trusco Code
- 124-3802
-
- Mass(g)
- 210
-
- Features
- Unique cup type setting softly covers the whole ear for a comfortable fit.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,041.00
|
EAR-MUFFS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- NRR value(dB)
- 22
-
- Product Type
- Earmuffs
-
- Shape
- Headband Type
-
- Cord
- NA
-
- Standard
- ANSI
-
- Width(mm)
- 205
-
- Height(mm)
- 188~220
-
- Material
- Headband: ABS Resin, Polycarbonate (PC)/ Earmuffs: ABS Resin, Polyvinyl Chloride (PVC)
-
- Trusco Code
- 124-3802
-
- Mass(g)
- 210
-
- Features
- Unique cup type setting softly covers the whole ear for a comfortable fit.
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Unique cup type setting softly covers the whole ear for a comfortable fit.
· All-plastic type 22 dB NRR earmuffs.
Specifications of EM-68N
-
- NRR value(dB)
- 22
-
- Product Type
- Earmuffs
-
- Shape
- Headband Type
-
- Cord
- NA
-
- Standard
- ANSI
-
- Width(mm)
- 205
-
- Height(mm)
- 188~220
-
- Material
- Headband: ABS Resin, Polycarbonate (PC)/ Earmuffs: ABS Resin, Polyvinyl Chloride (PVC)
-
- Trusco Code
- 124-3802
-
- Mass(g)
- 210
-
- Features
- Unique cup type setting softly covers the whole ear for a comfortable fit.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,041.00
|
EAR-MUFFS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a comfortable wear that covers the whole ear softly with its own cup type setting.Specification
●W x H(mm):205 x 188 to 220
●SPQ(piece):24
●NRR Rating: 22dB
●ANSI(American National Standards Institute) Certified Products CommodityMaterials
●Ear Pad: ABS Resin, Polyvinyl Chloride(PVC)
●Head Band: ABS Resin, Polycarbonate(PC)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?