- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Earmuffs Foldable Type NRR Value 26 dB
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TEM300
-
- NRR value(dB)
- 26
-
- Product Type
- Earmuffs
-
- Shape
- Folding Type
-
- Cord
- NA
-
- Standard
- ANSI
-
- Width(mm)
- 156~160
-
- Height(mm)
- 178~220
-
- Material
- Headband, Earmuffs: ABS Resin, Polyvinyl Chloride (PVC)
-
- Trusco Code
- 364-6394
-
- Mass(g)
- 219
-
- Features
- High-level sound shielding ear muffs, also usable in environments with a high level of noise.
-
- Features 2
- It is foldable and easy to store and carry.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 915.00
|
EAR-MUFFS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- NRR value(dB)
- 26
-
- Product Type
- Earmuffs
-
- Shape
- Folding Type
-
- Cord
- NA
-
- Standard
- ANSI
-
- Width(mm)
- 156~160
-
- Height(mm)
- 178~220
-
- Material
- Headband, Earmuffs: ABS Resin, Polyvinyl Chloride (PVC)
-
- Trusco Code
- 364-6394
-
- Mass(g)
- 219
-
- Features
- High-level sound shielding ear muffs, also usable in environments with a high level of noise.
-
- Features 2
- It is foldable and easy to store and carry.
-
- Amount Of Content
- 1 pc.
Product Description
High-level sound shielding ear muffs that are also usable in environments with a high level of noise.
[Features]
· NRR value: 26 dB.
· ANSI (American National Standards Institute) certified product.
· Resin headband (with soft cushion).
· Cup can be adjusted vertically.
[Applications]
· It is foldable and easy to store and carry.
Specifications of TEM300
-
- NRR value(dB)
- 26
-
- Product Type
- Earmuffs
-
- Shape
- Folding Type
-
- Cord
- NA
-
- Standard
- ANSI
-
- Width(mm)
- 156~160
-
- Height(mm)
- 178~220
-
- Material
- Headband, Earmuffs: ABS Resin, Polyvinyl Chloride (PVC)
-
- Trusco Code
- 364-6394
-
- Mass(g)
- 219
-
- Features
- High-level sound shielding ear muffs, also usable in environments with a high level of noise.
-
- Features 2
- It is foldable and easy to store and carry.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 915.00
|
EAR-MUFFS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Specification
●W x H(mm):156 to 160 x 178 to 220
●SPQ(piece):24
●NRR Rating: 26dB
●ANSI(American National Standards Institute) Certified Products Commodity
●The cup is adjustable for up and downMaterials
●Ear Pad: ABS Resin, Polyvinyl Chloride(PVC)
●Head Band: ABS Resin
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?