(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

"Earmuffs" (Steel Headband Type)

"Earmuffs" (Steel Headband Type)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TEM508

  • NRR value(dB)
    27
  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Cord
    NA
  • Standard
    ANSI
  • Width(mm)
    133
  • Height(mm)
    195~230
  • Material
    Headband: Steel/ Earmuffs: ABS Resin, Polyvinyl Chloride (PVC)
  • Specifications
    Steel Headband With Cover (With Soft Cushion)
  • Trusco Code
    364-6386
  • Mass(g)
    310
  • Features
    There is little chance of the headband breaking in harsh environments, as it utilizes steel headbands.
  • Features 2
    High-level sound shielding ear muffs, also usable in environments with a high level of noise.
  • Amount Of Content
    1 pc.
Part Number
TEM508 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,370.09

฿ 737.66

EAR-MUFFS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • NRR value(dB)
    27
  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Cord
    NA
  • Standard
    ANSI
  • Width(mm)
    133
  • Height(mm)
    195~230
  • Material
    Headband: Steel/ Earmuffs: ABS Resin, Polyvinyl Chloride (PVC)
  • Specifications
    Steel Headband With Cover (With Soft Cushion)
  • Trusco Code
    364-6386
  • Mass(g)
    310
  • Features
    There is little chance of the headband breaking in harsh environments, as it utilizes steel headbands.
  • Features 2
    High-level sound shielding ear muffs, also usable in environments with a high level of noise.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· There is little chance of the headband breaking in harsh environments, as it utilizes steel headbands.
· High-level sound shielding ear muffs, also usable in environments with a high level of noise.

Specifications of TEM508

  • NRR value(dB)
    27
  • Product Type
    Earmuffs
  • Shape
    Headband Type
  • Cord
    NA
  • Standard
    ANSI
  • Width(mm)
    133
  • Height(mm)
    195~230
  • Material
    Headband: Steel/ Earmuffs: ABS Resin, Polyvinyl Chloride (PVC)
  • Specifications
    Steel Headband With Cover (With Soft Cushion)
  • Trusco Code
    364-6386
  • Mass(g)
    310
  • Features
    There is little chance of the headband breaking in harsh environments, as it utilizes steel headbands.
  • Features 2
    High-level sound shielding ear muffs, also usable in environments with a high level of noise.
  • Amount Of Content
    1 pc.
Part Number
TEM508 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,370.09

฿ 737.66

EAR-MUFFS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1