Customizable Size Earplugs (Disposable Type)

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Disposable type.
· Pain and sense of pressure arising from wearing for long hours can be reduced.
· Smooth and soft earplugs with NRR value of 31 dB.

Features

●It is disposable type.
●Pain and feeling of pressure can be reduced even if worn for a long time.

Specification

●Code:Yes(680mm)
●Size:Free
●Q'ty Per Bag(set):10
●SPQ(bag):100
●NRR Rating: 31dB
●ANSI Compliant Product

Materials

●Polyurethane(PUR)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Customizable Size Earplugs (Disposable Type) | TRUSCO | MISUMI Thailand