1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electro-Deposited Diamond Cutter

Electro-Deposited Diamond Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,554.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Balance machined base material prevents chipping.
· Has good cutting quality and is capable of high efficiency cutting as abrasive grain protrudes compared to metal-bonded products.
[Applications]
· For cutting ceramics, glass, marble, tile, refractory bricks, FRP, and Tile.

Features

●With balanced processing applied to the substrate, chipping is prevented.
●With abrasive grain protrusion larger than metal bonds, performing highly efficient grinding with excellent sharpness is possible.

Usage

●Cutting of ceramics, glass, marble, roof tile, refractory brick, FRP, tile.

Materials

●Base Metal: Tool Steel
Part Number
ED-105
ED-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
Included ring bore diameter
(mm)
Trusco Code Mass
(g)

฿ 2,554.00

DIAMOND CUTTERS DRY 1 Piece(s) 12 Day(s) 1051.5201450015171-446563.4

฿ 3,700.00

DIAMOND CUTTERS DRY 1 Piece(s) 1 Day(s) 1251.6221220020272-635177.6

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Specifications Dry Type Application Non-ferrous / Stone Material / Tile / Resin
Tip Height(mm) 3 Features Balance machined base material prevents chipping. Detailed applications For cutting ceramics, glass, marble, tile, refractory bricks, FRP, and Tile.
Base Metal Tool Steel