1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Split Cowhide Welding Rod Holding Bag

PROTECTIVE EQUIPMENTS

Split Cowhide Welding Rod Holding Bag
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 658.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wide belt loop (110 mm) that can be stably mounted on the waist.
· Features outstanding durability.
[Applications]
· As a welding rod case.

Features

●Wide width(110mm) belt attachment, stabilized at the waist.
●Excellent durability.

Usage

●As a welding rod insert.

Specification

●Thickness(mm):1.5(±0.1)
●Total Length(cm):30
●SPQ(piece):10
●Gusset: 25mm

Materials

●Cowhide Split Leather
Part Number
TYK-BI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 658.34

PROTECTIVE EQUIPMENTS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Material Cattle Split Leather Overall Length(mm) 300
Thickness(mm) 1.5(±0.1) Trusco Code 253-8482 Mass(g) 100
Application As a welding rod case.

Please check the type/dimensions/specifications of the part TYK-BI in the Split Cowhide Welding Rod Holding Bag series.