1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3 Finger Gloves for Welding, Applications: Welding/Press Work

FUG LEATHER WELDING GLOVE

3 Finger Gloves for Welding, Applications: Welding/Press Work
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 642.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product type: Protective gear for welding
Materials: Cow split leather
Specifications: 3-finger inseam type, one-size-fits-all
Applications: for welding and press work.
Features: excellent heat resistance and durability.
Sleeves are long and arms are protected.

Part Number
1111
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 642.31

FUG LEATHER WELDING GLOVE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Welding Protective Equipment Material Cow Split Leather Overall Length(mm) 340
Thickness(mm) 1.6 to 1.7 JAN code 4952558111102 Trusco Code 334-5033
Mass(g) 294 Specifications Three-Finger Inner-Sewn Type, Free Size Use For welding and pressing work.
Features Excellent heat resistance and durability. Long sleeves for protection up to the arm.

Please check the type/dimensions/specifications of the part 1111 in the 3 Finger Gloves for Welding, Applications: Welding/Press Work series.