(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to assemble, no glue required (bolt type).
· Ideal for preventing diffusion of sparks scattered by welding, polishing, etc.
· The sheet is made of flame resistant fabric with single-sided silicone coating conforming to Spatter Sheet Alpha JIS A 1323 C (No. 03A0142).
· It can be recycled when discarded since it has an aluminum frame.
· It is 40% lighter than steel because of its aluminum frame.
Part Number |
---|
YS-12JC-A |
YS-12SC-A |
YS-22JC-A |
YS-22SC-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Foot Shape | Details Model | Frame Dimensions: Width (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,220.80 | YSO SCREENS AGAINST SPARK | 1 Piece(s) | 40 Day(s) | Caster Model | Connection Type | 1000 | 352-8553 | 4700 | ||
฿ 12,282.78 | YSO SCREENS AGAINST SPARK | 1 Piece(s) | 12 Day(s) | Caster Model | Standalone Type | 1000 | 352-8651 | 5100 | ||
฿ 17,040.30 ฿ 14,678.51 | YSO SCREENS AGAINST SPARK | 1 Piece(s) | 40 Day(s) | Caster Model | Connection Type | 2000 | 352-8758 | 6300 | ||
฿ 17,102.29 ฿ 14,678.90 | YSO SCREENS AGAINST SPARK | 1 Piece(s) | 12 Day(s) | Caster Model | Standalone Type | 2000 | 352-8855 | 6700 |
Loading...
Product Model | Screen for Fireworks | Frame Dimensions: Height(mm) | 2000 |
---|
How can we improve?
How can we improve?