1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screen (for Sparks) Type C Approved Item

YSO PROTECTIVE FENCES

Screen (for Sparks) Type C Approved Item
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 23,277.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Industry's first foldable screen for shielding welding sparks.
· Enables simple use at factories without a dedicated welding booth or other instances where a specialized booth is required.
· Ideal for preventing diffusion of sparks scattered by welding, polishing, etc.
· Includes casters for easier movement.
· Frames are made of aluminum, no adhesive is required, and recycling is easy.
· Unlike conventional screens, this screen has a "folding" function.
[Applications]
· To prevent diffusion of sparks scattered by welding, polishing, etc.
· Enables simple use at factories without a dedicated welding booth or other instances where a specialized booth is required.

Part Number
YS-618-4000S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 23,277.80

฿ 18,175.31

YSO PROTECTIVE FENCES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Screen for Fireworks Color Blue Foot Shape Caster Model
Width(mm) 600 Height(mm) 1800 Trusco Code 389-4550
Frame material Aluminum Sheet Material Flame resistant fiber fabric silicon (green) single sided treatment Specifications JIS A 1323 Type C Pass No.09A0153
Mass(g) 8400

Please check the type/dimensions/specifications of the part YS-618-4000S in the Screen (for Sparks) Type C Approved Item series.