1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screen (Light Shielding)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,976.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Industry's first foldable screen for shielding welding light.
· Enables simple use at factories without a dedicated welding booth or other instances where a specialized booth is required.
· Protects the eyes of people in the area from harmful ultraviolet rays and visible light generated during welding work.
· Includes casters for easier movement.
· Frames are made of aluminum and lightweight, no adhesive is required, and recycling is easy.

Part Number
YS-618-DGSALE
YS-618-GSALE
YS-618-YSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 19,976.56

฿ 15,377.96

YSO PROTECTIVE FENCES 1 Piece(s) 40 Day(s) Dark Green389-4568

฿ 19,976.56

฿ 15,377.96

YSO PROTECTIVE FENCES 1 Piece(s) 40 Day(s) Green389-4576

฿ 19,976.56

฿ 15,377.96

YSO PROTECTIVE FENCES 1 Piece(s) 40 Day(s) Yellow389-4584

Loading...

  1. 1

Basic Information

Product Model Welding Light Shielding Fence Foot Shape Caster Model Width(mm) 600
Height(mm) 1800 Frame material Aluminum Sheet Thickness(mm) 0.35
Frame Diameter(mm) 28 Specifications Japan Fire Retardant Association Fireproof Performance Test Number Acquired AT860027 Mass(g) 8900