(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Easy to assemble with no glue required (bolt type).
·It protects the eyes of people around you from harmful ultraviolet rays and visible rays generated during welding.
·The aluminum frame makes it possible to recycle when discarded.
·The aluminum frame is 40% lighter than steel.
·The sheet uses a flame-retardant fiber fabric coated with silicone on one side of the sputter sheet Alpha JIS A 1323 C Class Passed Product (No. 03 A0142).
Product Model | Welding Light Shielding Fence | Frame Dimensions: Height(mm) | 2000 | Material | Aluminum Connecting Parts, 2 |
---|---|---|---|---|---|
Sheet Thickness(mm) | 0.35 | Frame Diameter(mm) | 28 | Caster Diameter(mm) | φ50 (Caster footed type only) |
Specifications | Japan Fire Retardant Association Fireproof Performance Test Number Acquired (AT860027) |
Please check the type/dimensions/specifications of the part YS-12JC-Y in the Light Shielding Screen (Aluminum Frame) (Continuous Type) series.
Part Number |
---|
YS-12JC-DG |
YS-12JC-G |
YS-12JF-DG |
YS-12JF-G |
YS-12JF-Y |
YS-22JC-DG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Foot Shape | Details Model | Frame Dimensions: Width (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,600.55 | 1 Piece(s) | 12 Day(s) | Dark Green | Caster Model | Caster Type | 1000 | 352-8570 | 5000 | ||
฿ 9,600.55 | 1 Piece(s) | 10 Day(s) | Green | Caster Model | Caster Type | 1000 | 352-8588 | 5000 | ||
฿ 9,507.57 | 1 Piece(s) | 40 Day(s) | Dark Green | Stationary Model | Fixed Type | 1000 | 352-8626 | 4400 | ||
฿ 9,507.57 | 1 Piece(s) | 40 Day(s) | Green | Stationary Model | Fixed Type | 1000 | 352-8634 | 4400 | ||
฿ 9,507.57 | 1 Piece(s) | 40 Day(s) | Yellow | Stationary Model | Fixed Type | 1000 | 352-8642 | 4400 | ||
฿ 12,530.74 | 1 Piece(s) | 12 Day(s) | Dark Green | Caster Model | Caster Type | 2000 | 352-8774 | 6700 |
How can we improve?
How can we improve?