1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet for Welding Screen Fence, Material: Flameproof Flexible PVC Film

Sheet for Welding Screen Fence, Material: Flameproof Flexible PVC Film
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 2,664.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Spare sheet for welding screen.
[Specification Example]B-3-B
Thickness × width × length (mm): 0.35 × 970 × 1 ,970
Color: Blue
Eyelet pitch (mm) A: 465
Eyelet pitch (mm) B: 386
No. of eyelets: 14
[Materials]
Flameproof Flexible PVC Film

Features

●It is a replacement sheet for welding shield fence.

Specification

●(foundation) Japan Fire Retardant Association Flame Retardant Performance Test No. Acquired AT860027

Materials

●Fire Proof Soft Vinyl Chloride Film
Part Number
A15-3-B
A15-3-DG
A15-3-GN
A15-3-Y
A-3-25-B
A-3-25-DG
A-3-25-GN
A-3-25-Y
A-3-B
A-3-DG
A-3-GN
A-3-Y
A-7-GNSALE
A-7-YSALE
B15-3-B
B15-3-DG
B15-3-GN
B15-3-Y
B-3-B
B-3-DG
B-3-GN
B-3-Y
B-7-GN
B-7-Y
D15-3-B
D15-3-DG
D15-3-GN
D15-3-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Width
(mm)
Thickness
(mm)
Details Type Length
(mm)
Trusco Code Mass
(g)
Specifications

฿ 4,257.91

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Blue19700.35-1470487-52141700Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 4,257.91

WELDING TOOL 1 Piece(s) Same day Dark green19700.35-1470487-52221700Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 4,248.03

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Green19700.35-1470487-52311700Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 4,248.03

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Yellow19700.35-1470487-52491700Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 8,275.08

PROTECTIVEFENCES 1 Piece(s) Same day Blue20500.35Sold by the Piece5000415-21824500Japan Fire Retardant Association Fireproof Performance Test Number AT860027 acquired. Whole cloth cut product. Without eyelets.

฿ 7,327.00

PROTECTIVE FENCES 1 Piece(s) 1 Day(s) Dark green20500.35Sold by the Piece5000415-21914500Japan Fire Retardant Association Fireproof Performance Test Number AT860027 acquired. Whole cloth cut product. Without eyelets.

฿ 8,275.08

TRC PROTECTIVE FENCES 1 Piece(s) 1 Day(s) Green20500.35Sold by the Piece5000415-22044500Japan Fire Retardant Association Fireproof Performance Test Number AT860027 acquired. Whole cloth cut product. Without eyelets.

฿ 8,275.08

TRC PROTECTIVE FENCES 1 Piece(s) 1 Day(s) Yellow20500.35Sold by the Piece5000415-22124500Japan Fire Retardant Association Fireproof Performance Test Number AT860027 acquired. Whole cloth cut product. Without eyelets.

฿ 5,019.43

TRC PROTECTIVE FENCES 1 Piece(s) 1 Day(s) Blue19700.35-1970328-96132150Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 5,019.43

PROTECTIVEFENCES 1 Piece(s) Same day Dark green19700.35-1970255-30742150Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 5,019.43

TRC PROTECTIVE FENCE 1 Piece(s) 12 Day(s) Green19700.35-1970255-30662150Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 4,547.48

PROTECTIVEFENCE 1 Piece(s) Same day Yellow19700.35-1970255-30582150Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 12,270.20

฿ 11,167.11

TRC PROTECTIVE FENCE 1 Piece(s) 19 Day(s) Green19700.7-1970255-31214300Japan Fire Retardant Association Fireproof Performance test number acquired AT940141

฿ 12,270.20

฿ 11,167.11

TRC PROTECTIVE FENCE 1 Piece(s) 1 Day(s) Yellow19700.7-1970255-31124300Japan Fire Retardant Association Fireproof Performance test number acquired AT940141

฿ 2,674.56

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Blue9700.35-1470487-52571000Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 2,664.68

WELDING TOOL 1 Piece(s) Same day Dark green9700.35-1470487-52651000Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 2,664.68

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Green9700.35-1470487-52731000Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 2,664.68

WELDING TOOL 1 Piece(s) Same day Yellow9700.35-1470487-52811000Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 2,706.00

PROTECTIVE FENCES 1 Piece(s) 12 Day(s) Blue9700.35-1970328-96211150Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 2,706.00

PROTECTIVE FENCES 1 Piece(s) 10 Day(s) Dark green9700.35-1970255-31041150Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 2,706.00

PROTECTIVE FENCE 1 Piece(s) 1 Day(s) Green9700.35-1970255-30911150Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 2,706.00

PROTECTIVEFENCE 1 Piece(s) Same day Yellow9700.35-1970255-30821150Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 6,164.90

TRC PROTECTIVE FENCE 1 Piece(s) 1 Day(s) Green9700.7-1970255-31552250Japan Fire Retardant Association Fireproof Performance test number acquired AT940141

฿ 6,164.90

TRC PROTECTIVE FENCE 1 Piece(s) 1 Day(s) Yellow9700.7-1970255-31472250Japan Fire Retardant Association Fireproof Performance test number acquired AT940141

฿ 3,685.95

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Blue14700.35-1470487-52901300Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 3,695.84

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Dark green14700.35-1470487-53031300Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 3,685.95

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Green14700.35-1470487-53111300Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

฿ 3,685.95

TRC WELDING TOOL 1 Piece(s) 1 Day(s) Yellow14700.35-1470487-53201300Japan Fire Retardant Association Fireproof Performance test number acquired AT860027

Loading...

  1. 1

Basic Information

Product Type Welding light shielding barrier Material Flameproof soft vinyl chloride film Features A spare sheet for welding light shielding barrier.