(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Connection is easy as it is bolt fastened.
· Used to connect a cable to welding equipment.
Part Number |
---|
HW-22SK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Welding current (A) | Overall Length (mm) | Wire used (mm2) | Trusco Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 248.00 | WELDING EQUIPMENTS | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 100–200 | 36.5 | 22 | 310-4362 | 70 |
Loading...
Product Type | Welding machine parts | Quantity/Pack(piece) | 2 | Connection Application | Cable + Welding Machine |
---|
Please check the type/dimensions/specifications of the part HW-22SK in the Connection Terminal series.
Part Number |
---|
HW-38SK |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Welding current (A) | Overall Length (mm) | Wire used (mm2) | Trusco Code | Mass (g/package) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 321.00 | 1 Pack(s) | 2 Pieces Per Package | 1 Day(s) | 100~300 | 42.5 | 38 | 310-4397 | 115 |
How can we improve?
How can we improve?