1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welder Catch

Welder Catch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 479.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wire can be attached or detached easily to a secondary-side terminal of the welding machine.
· Can be attached with a bolt regardless of the size of the secondary-side terminal of the welding machine.

Part Number
TWC-300
TWC-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWelding current
(A)
Trusco Code Mass
(g)

฿ 479.00

WELDING EQUIPMENTS 1 Piece(s) 12 Day(s) 100~300256-2138125

฿ 587.00

WELDING EQUIPMENTS 1 Piece(s) 1 Day(s) 400~500256-2146170

Loading...

  1. 1

Basic Information

Product Type Welding machine parts Overall Length(mm) 85 Connection Application Cable + Welding Machine