1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Joint, Tapered Joint with Guide Groove

Cable Joint, Tapered Joint with Guide Groove
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 777.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a taper system and guide groove in the joint part to allow easy and secure attachment/detachment.

Features

●By adopting a taper type and a guide groove in the joint part, it can be attached/detached easily and surely.

Specification

●SPQ(set):50
●Wire Connection: Screw Stop
●Connection Application: Cable + Cable
Part Number
TKJ-300
TKJ-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWelding current
(A)
Overall Length
(mm)
Wire used
(mm2)
Trusco Code Mass
(g)

฿ 777.00

WELDING EQUIPMENTS 1 Piece(s) Same day 100~30022022~50256-2111335

฿ 1,219.00

WELDING EQUIPMENTS 1 Piece(s) 1 Day(s) 400~50027050~80256-2120525

Loading...

  1. 1

Basic Information

Product Type Welding machine parts Wire Connection Screw Fastening Connection Application Cable + Cable