1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Clip

Ground Clip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 915.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
A ground connection clip with excellent work efficiency.
Welding currents up to 300 A can be withstood.

Features

●It is a clipper for grounding connection with excellent work efficiency.

Specification

●Welding Current(A):100-300
●Working Cable (mm2):22 to 50
●Wire Connection: Screw Stop

Accessories

●Hexagonal Wrench
●Copper Pipe for Connection (1 for each 22/38/50/mm2)
Part Number
TEC-300
TEC-300A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamping strength
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,000.00

WELDING EQUIPMENTS 1 Piece(s) 1 Day(s) 30205256-2073495

฿ 915.00

WELDING EQUIPMENTS 1 Piece(s) 1 Day(s) 25140256-2081370

Loading...

  1. 1

Basic Information

Product Type Welding machine parts Welding current(A) 100-300 Wire used(mm2) 22~50
Wire Connection Screw Fastening