(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Guard Cutter【10 Pieces Per Package】

Auto Guard Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TAG-K10

  • Product Type
    Cutter knife
  • Blade thickness(mm)
    0.6
  • Details Type
    Replacement Blade
  • Number of Replacement Blades
    10
  • Quantity/Pack(sheet)
    10
  • Trusco Code
    275-5904
  • Mass(g)
    40
Part Number
TAG-K10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 116.00

CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Blade thickness(mm)
    0.6
  • Details Type
    Replacement Blade
  • Number of Replacement Blades
    10
  • Quantity/Pack(sheet)
    10
  • Trusco Code
    275-5904
  • Mass(g)
    40

Product Description

[Specifications]
·Auto guard cutter 10 replacement blades
·Weight (g): 40

Specifications of TAG-K10

  • Product Type
    Cutter knife
  • Blade thickness(mm)
    0.6
  • Details Type
    Replacement Blade
  • Number of Replacement Blades
    10
  • Quantity/Pack(sheet)
    10
  • Trusco Code
    275-5904
  • Mass(g)
    40
Part Number
TAG-K10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 116.00

CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A safety cutter that prevents hand injury and surrounding objects with the cutter blades auto guard system.

Specification

●Q'ty Per Bag(sheet):10
●SPQ(bag):24
●With 1 blade.
●Blade Thickness: 0.6mm