- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Auto Guard Cutter
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TAG-1
-
- Product Type
- Cutter knife
-
- Blade thickness(mm)
- 0.6
-
- Overall Length(mm)
- 139
-
- Trusco Code
- 275-5891
-
- Compatible Replacement Blades
- TAG-K10
-
- Features
- It is a safety cutter with auto-guard system that prevents injury to hands and damage to surrounding objects.
-
- Mass(g)
- 85.7
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 348.14
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Blade thickness(mm)
- 0.6
-
- Overall Length(mm)
- 139
-
- Trusco Code
- 275-5891
-
- Compatible Replacement Blades
- TAG-K10
-
- Features
- It is a safety cutter with auto-guard system that prevents injury to hands and damage to surrounding objects.
-
- Mass(g)
- 85.7
Product Description
[Features]
· It is a safety cutter with auto-guard system that prevents injury to hands and damage to surrounding objects.
Specifications of TAG-1
-
- Product Type
- Cutter knife
-
- Blade thickness(mm)
- 0.6
-
- Overall Length(mm)
- 139
-
- Trusco Code
- 275-5891
-
- Compatible Replacement Blades
- TAG-K10
-
- Features
- It is a safety cutter with auto-guard system that prevents injury to hands and damage to surrounding objects.
-
- Mass(g)
- 85.7
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 348.14
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A safety cutter that prevents hand injury and surrounding objects with the cutter blades auto guard system.Specification
●Total Length(mm):139
●Compatible Replacement Blade:TAG-K10
●SPQ(piece):6
●With 1 blade.
●Blade Thickness: 0.6mm
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?