(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Safety Cutter【10 Pieces Per Package】

Compact Safety Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SKB-7

  • Product Type
    Cutter knife
  • Blade thickness(mm)
    0.4
  • Details Type
    Replacement Blade
  • Number of Replacement Blades
    10
  • Pcs./Box.(sheet)
    10
  • Trusco Code
    402-7388
  • Mass(g)
    20
Part Number
SKB-7
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 103.00

CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

Same day

Basic Specifications

  • Product Type
    Cutter knife
  • Blade thickness(mm)
    0.4
  • Details Type
    Replacement Blade
  • Number of Replacement Blades
    10
  • Pcs./Box.(sheet)
    10
  • Trusco Code
    402-7388
  • Mass(g)
    20

Product Description

[Features]
· The set includes "SK-7 Compact Safety Cutter" and "SKB-7 Compact Safety Cutter Spare Blade", and spare blades for the "SK-7 Compact Safety Cutter".

Specifications of SKB-7

  • Product Type
    Cutter knife
  • Blade thickness(mm)
    0.4
  • Details Type
    Replacement Blade
  • Number of Replacement Blades
    10
  • Pcs./Box.(sheet)
    10
  • Trusco Code
    402-7388
  • Mass(g)
    20
Part Number
SKB-7
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 103.00

CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Spring returns the blade automatically, safety cutters for unpacking.

Specification

●Q'ty Per Box(sheet):10
●SPQ(box):24
●With 1 blade. 
●Blade Thickness: 0.4mm

Materials

●Main Body(resin): ABS Resin(100% recycled)
●Main Body(metal): Stainless Steel 
●Blade: Alloy Tool Steel
●Blade: Alloy Tool Steel