(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Safety Cutter

Compact Safety Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SK-7-S

  • Product Type
    Cutter knife
  • Blade thickness(mm)
    0.4
  • Overall Length(mm)
    118
  • Trusco Code
    402-7370
  • Compatible Replacement Blades
    SKB-7
  • Features
    A safe cutter for opening packages where its blade will automatically return with spring.
  • Mass(g)
    43
Part Number
SK-7-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 132.00

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Blade thickness(mm)
    0.4
  • Overall Length(mm)
    118
  • Trusco Code
    402-7370
  • Compatible Replacement Blades
    SKB-7
  • Features
    A safe cutter for opening packages where its blade will automatically return with spring.
  • Mass(g)
    43

Product Description

[Features]
· A safe cutter for opening packages where its blade will automatically return with a spring.
· It is a design for both the left and right.
[Applications]
· A cutter for safely unpacking cardboard boxes.

Specifications of SK-7-S

  • Product Type
    Cutter knife
  • Blade thickness(mm)
    0.4
  • Overall Length(mm)
    118
  • Trusco Code
    402-7370
  • Compatible Replacement Blades
    SKB-7
  • Features
    A safe cutter for opening packages where its blade will automatically return with spring.
  • Mass(g)
    43
Part Number
SK-7-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 132.00

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Spring returns the blade automatically, safety cutters for unpacking.

Specification

●Total Length(mm):118
●Compatible Replacement Blade:SKB-7
●SPQ(piece):10
●With 1 blade. 
●Blade Thickness: 0.4mm

Materials

●Main Body(resin): ABS Resin(100% recycled)
●Main Body(metal): Stainless Steel 
●Blade: Alloy Tool Steel