(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Insulating Material Cutter

Heat Insulating Material Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 34101

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Body
  • Overall Length(mm)
    350
  • Blade Length(mm)
    200
  • Trusco Code
    381-5773
  • Material (Blade Part)
    Stainless Steel (420J2)
  • Intended Use
    For cutting of insulating materials, styrofoam and rock wool
  • Features
    With sheath capable of safely storing.
  • Mass(g)
    160
  • Material (Handle)
    Plain Wood
  • Material (Sheath)
    Plain Wood
Part Number
34101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 811.00

GLASS CUTTERS CUTTER KNIVE 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Body
  • Overall Length(mm)
    350
  • Blade Length(mm)
    200
  • Trusco Code
    381-5773
  • Material (Blade Part)
    Stainless Steel (420J2)
  • Intended Use
    For cutting of insulating materials, styrofoam and rock wool
  • Features
    With sheath capable of safely storing.
  • Mass(g)
    160
  • Material (Handle)
    Plain Wood
  • Material (Sheath)
    Plain Wood

Specifications of 34101

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Body
  • Overall Length(mm)
    350
  • Blade Length(mm)
    200
  • Trusco Code
    381-5773
  • Material (Blade Part)
    Stainless Steel (420J2)
  • Intended Use
    For cutting of insulating materials, styrofoam and rock wool
  • Features
    With sheath capable of safely storing.
  • Mass(g)
    160
  • Material (Handle)
    Plain Wood
  • Material (Sheath)
    Plain Wood
Part Number
34101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 811.00

GLASS CUTTERS CUTTER KNIVE 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By special wave blade process, does not chips off easily.

Usage

●Cutting with heat insulation material, extruded polystyrene foam, rock wool.

Specification

●Total Length(mm):350
●Blade Length(mm):200
●SPQ(piece):5

Materials

●Blade Part: Stainless Steel(420J2) 
●Handle: White Wood 
●Sheath: PVC