1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Spray

Diamond Spray
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,548.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Contains 2 carats of powdered diamonds.
· An oil-based diamond paste abrasive for precision polishing that comes in a spray can.
· Pressing the spray button will spray a fixed amount to prevent waste. (1 push provides about 0.05 ml)
· A single spray is capable of 600 to 700 sprays with a constant amount.
[Applications]
· For finishing and polishing for precision mirror finishes of carbide alloys, coating treated stainless steel, heat treated steel, hard metals such as stainless steel, aluminum, Duralumin, brass and other light metals.

Features

●Diamond powder is mixed with 2 carats.
●Polishing agent for polishing precision finishing which sprayed oil diamond paste.

Usage

●For finishing of carbide alloy, coated steel, heat treated steel, stainless, hardness metal, aluminum, duralumin, brass, finish polishing of precision mirror surface.
Part Number
DM40SP-1
DM40SP-3
DM40SP-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Color Micron Display
(μm)
Abstract Trusco Code

฿ 1,548.00

DIAMOND PASTES 1 Piece(s) 1 Day(s) 14000Pink1For mirror surface wrap175-7610

฿ 1,548.00

DIAMOND PASTES 1 Piece(s) 1 Day(s) 8000Yellow3For Precision Wrap175-7628

฿ 1,548.00

DIAMOND PASTES 1 Piece(s) 1 Day(s) 3000Green6For Precision Wrap175-7636

Loading...

  1. 1

Basic Information

Product Type Diamond Paste Water-soluble/oil Oil-based Capacity 40cc
Application For finishing and polishing for precision mirror finishes of carbide alloys, coating treated stainless steel, heat treated steel, hard metals such as stainless steel, aluminum, Duralumin, brass and other light metals.