1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve Compound

Valve Compound
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 524.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Non-solidified grinding wheel.
· Abrasive carborundum GC is kneaded with oil, creating a very versatile product which can be used for grinding, removing rust, and polishing valves and shafts.
· Carborundum GC (Green Carborundum): GC is a green silicon carbide abrasive with high SiC purity. Has the second highest hardness next to diamond, and is an excellent abrasive which self-sustains sharp grinding power by crushing into fragments. Can be used for a wide range of applications from polishing hard metal and cutlery to polishing of brass, soft metals such as copper and alloy, and resins.
[Applications]
· This product is for surface polishing and lapping polishing.

Features

●A not hardened whetstone.

Usage

●Surface polishing, rubbing polishing.

Materials

●Silicon Carbide (SiC: carborundum), mineral Oil, thickener
Part Number
BC-A
BC-B
BC-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Abstract Trusco Code

฿ 524.00

SHARPENING STONES 1 Piece(s) 12 Day(s) 60GC coarse123-6539

฿ 524.00

SHARPENING STONES 1 Piece(s) 1 Day(s) 120GC medium123-6547

฿ 524.00

SHARPENING STONES 1 Piece(s) Same day 240GC fine123-6555

Loading...

  1. 1

Basic Information

Product Type abrasive Capacity 200g Mass 250g
Application This product is for surface polishing and lapping polishing. Material (main components) Silicon carbide (SiC: Carborundum), mineral oil, thickening agent