1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rectangular Column Single Rock Diamond Dresser

Rectangular Column Single Rock Diamond Dresser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,463.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· As it is a prismatic diamond, the change in diamond contact area after hitting the entire surface is small, stable dressing is possible and it has a long life.
[Applications]
· Modification of grindstone and removal of clogged grinding layers.

Part Number
TKDD-11-06
TKDD-11-08
TKDD-12-06
TKDD-12-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Mass Trusco Code

฿ 3,463.36

DRESSERS 1 Piece(s) Same day 1172.8g400-4647

฿ 4,550.40

TRC DRESSERS 1 Piece(s) 1 Day(s) 1172.9g400-4655

฿ 3,553.99

DRESSERS 1 Piece(s) Same day 1286.3g400-4663

฿ 4,552.42

DRESSERS 1 Piece(s) 1 Day(s) 1286.4g400-4671

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Overall Length(mm) 100 Material Carbon Steel for artificial diamond mechanical structure (S45C)