1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glycerin Pressure Gauge (A-frame stand type, φ75) (GV51-133-1.0MP)

NGO PRESSURE GAUGES

Glycerin Pressure Gauge (A-frame stand type, φ75) (GV51-133-1.0MP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It has excellent corrosion resistance and environmental resistance due to the stainless steel wetted parts and case materials.
・ This is a pressure gauge dedicated for vibration, which suppresses the vibration of the movable parts by immersing the internal mechanism in the filling liquid and prevents the internal link mechanism from being worn out, thus facilitating maintenance.
· This product is compliant with JIS B 7505-1 standards.

Features

●Stainless steel liquid column and case material result in superior corrosion resistance and atmospheric resistance.
●This device is a dedicated pressure gauge under vibration that uses immersion of the internal mechanism in a filling liquid to suppress vi

Specification

●Accuracy: plus-minus1.5% FS
●Case shape: A
●Size: 75mm
●Connection size: G3/8B

Materials

●Bourdon tube: Stainless steel (SUS316)
●Stock: Stainless steel (SUS316)
Part Number
GV51-133-1.0MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Trusco Code

฿ 4,737.00

NGO PRESSURE GAUGES 1 Piece(s) 1 Day(s) 0~1.00.05161-4487

Loading...

  1. 1
 

Basic Information

Product Type Glycerin Pressure Gauge Standard JIS B7505-1 Material Stainless Steel (SUS316)
Application Constant pressure measurement of gas or liquid Accuracy ±1.5% FS Size(mm) 75
Connector Size G3/8B Mass(g) 400 Case Shape A

Please check the type/dimensions/specifications of the part GV51-133-1.0MP in the Glycerin Pressure Gauge (A-frame stand type, φ75) series.

Products with similar specification

Part Number
GV51-133-0.3MP
GV51-133-0.4MP
GV51-133-0.6MP
GV51-133-1.5MP
GV51-133-2.0MP
GV51-133-2.5MP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Trusco Code

฿ 4,412.73

1 Piece(s) 35 Day(s) 0~0.30.01161-4452

฿ 4,737.00

1 Piece(s) 1 Day(s) 0–0.40.02161-4461

฿ 4,390.00

1 Piece(s) 12 Day(s) 0~0.60.02161-4479

฿ 4,737.00

1 Piece(s) 12 Day(s) 0~1.50.05161-4495

฿ 4,390.00

1 Piece(s) 1 Day(s) 0~2.00.1161-4509

฿ 4,390.00

1 Piece(s) 12 Day(s) 0–2.50.1161-4517