1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glycerin Pressure Gauge (A-frame stand type, φ60) (GV50-173-0.2MP)

NGO PRESSURE GAUGES

Glycerin Pressure Gauge (A-frame stand type, φ60) (GV50-173-0.2MP)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Wetted parts and case are made of steel to provide excellent corrosion and atmospheric resistance.
· JIS B 7505-1 standard product.

 
Part Number
GV50-173-0.2MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPressure Range
(Mpa)
Minimum graduation
(Mpa)
Trusco Code

฿ 3,040.00

NGO PRESSURE GAUGES 1 Piece(s) 35 Day(s) -0–0.20.01157-5902

Loading...

  1. 1

Basic Information

Product Type Glycerin Pressure Gauge Standard JIS B7505-1 Material Stainless Steel (SUS316)
Application Constant pressure measurement of gas or liquid Accuracy ±1.5% FS Size(mm) 60
Connector Size R1/4 Mass(g) 300 Case Shape A