1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed pressure gauge (A frame vertical type, ø100)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Sealed pressure gauge (A frame vertical type, ø100)
  • Sealed pressure gauge (A frame vertical type, ø100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,498.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Sealed case enables use in rain, dew, etc.
· JIS B 7505-1 standard product.

 
Part Number
BE10-131-0.25MP
BE10-133-0.25MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Material Details Trusco Code

฿ 4,498.00

NGO PRESSURE GAUGES SEALED 1 Piece(s) 35 Day(s) 0~0.250.005BrassBourdon Tube: Brass, Stock: Brass157-6097

฿ 7,035.00

NGO PRESSURE GAUGES SEALED 1 Piece(s) 35 Day(s) 0~0.250.005Stainless Steel (SUS316)Bourdon Tube: Stainless Steel (SUS316), Stock: Stainless Steel (SUS316, SUS14)169-3808

Loading...

  1. 1

Basic Information

Product Type Sealed Type Pressure Gauge Standard JIS B7505-1 Application Constant pressure measurement of gas or liquid
Accuracy ±1.6% FS Size(mm) 100 Connector Size G3/8B
Mass(g) 800 Case Shape A