1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sealed pressure gauge (A frame vertical type, ø75)

NGO PRESSURE GAUGES SEALED

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,645.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By adopting a sealed case, it can be used under conditions such as rain and dew.
·This pressure gauge has a structure that transmits the elastic deformation (movement) of the Bourdon tube to the pointer, and its simple structure makes it easy to handle.
· This product is compliant with JIS B 7505-1 standards.

Features

●Use of sealed case enables use even under rainy or foggy conditions etc.
●With the structural pressure gauge conveying Bourdon tube elastic deformation (move) to policy indication and a simple structure handling is easy.
●JIS B 7505-1 compatible product

Specification

●Accuracy: plus-minus1.6% FS
●Case shape: A
●Size: 75mm
●Connection size: G3/8B

Materials

●Bourdon tube: Brass pressure range of 4MPa or more is stainless steel (SUS316)
●Stock: Brass
Part Number
BC10-131-0.16MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Details Trusco Code

฿ 3,967.00

NGO PRESSURE GAUGES SEALED 1 Piece(s) 1 Day(s) 0~0.160.005Bourdon Tube: Brass, Stock: Brass161-4282

Loading...

  1. 1
 

Basic Information

Product Type Sealed Type Pressure Gauge Standard JIS B7505-1 Material Brass
Application Constant pressure measurement of gas or liquid Accuracy ±1.6% FS Size(mm) 75
Connector Size G3/8B Mass(g) 500 Case Shape A

Please check the type/dimensions/specifications of the part BC10-131-0.16MP in the Sealed pressure gauge (A frame vertical type, ø75) series.

Products with similar specification

Part Number
BC10-131-0.1MP
BC10-131-0.25MP
BC10-131-0.4MP
BC10-131-0.6MP
BC10-131-0MP
BC10-131-1.0MP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Details Trusco Code

฿ 3,967.00

1 Piece(s) 1 Day(s) 0–0.10.002Bourdon Tube: Brass, Stock: Brass161-4274

฿ 3,967.00

1 Piece(s) 1 Day(s) 0~0.250.005Bourdon Tube: Brass, Stock: Brass161-4291

฿ 4,363.00

1 Piece(s) 12 Day(s) 0–0.40.01Bourdon Tube: Brass, Stock: Brass161-4304

฿ 4,363.00

1 Piece(s) 12 Day(s) 0~0.60.01Bourdon Tube: Brass, Stock: Brass161-4312

฿ 3,645.75

1 Piece(s) 45 Day(s) -0.1~00.002Bourdon Tube: Brass, Stock: Brass161-4380

฿ 4,363.00

1 Piece(s) Same day 0~1.00.02Bourdon Tube: Brass, Stock: Brass161-4321