1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Pressure Gauge (A-Frame Stand Type ø50), Material: Brass

Compact Pressure Gauge (A-Frame Stand Type ø50), Material: Brass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 675.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A pressure gauge used for the pressure measurement of small equipment or pneumatic equipment, contributing to the miniaturizing of equipment overall.

 
Part Number
GK20-271-0.1MP
GK20-271-0.2MP
GK20-271-0.4MP
GK20-271-0.7MP
GK20-271-1.0MP
GK20-271-2.0MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Trusco Code

฿ 718.65

NGO PRESSURE GAUGES COMPACT 1 Piece(s) Same day 0–0.10.005169-3905

฿ 689.00

NGO PRESSURE GAUGES COMPACT 1 Piece(s) 12 Day(s) 0–0.20.01169-3913

฿ 782.00

NGO PRESSURE GAUGES COMPACT 1 Piece(s) 10 Day(s) 0–0.40.02169-3921

฿ 689.00

NGO PRESSURE GAUGES COMPACT 1 Piece(s) 1 Day(s) 0–0.70.02169-3930

฿ 675.23

PRESSURE GAUGES COMPACT 1 Piece(s) 12 Day(s) 0~1.00.05169-3948

฿ 972.00

NGO PRESSURE GAUGES COMPACT 1 Piece(s) Same day 0~2.00.1169-3956

Loading...

  1. 1

Basic Information

Product Type Small pressure gauge Material Brass Application Constant pressure measurement of gas or liquid
Accuracy ±3% FS Size(mm) 50 Connector Size R1/4(PT)
Material Details Bourdon Tube: Brass, Stock: Brass Mass(g) 95 Case Shape A