1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ordinary pressure gauge (D frame embedded type, ø75)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,675.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pressure gauge with a simple structure that displays the elastic deformation (movement) of the Bourdon tube with an indication needle, allowing easy handling.
· Embedded type where the pressure inlet port is located on the back.
· JIS B 7505-1 standard product.

 
Part Number
AC15-231-0MP
AC15-231-0.1MP
AC15-231-0.4MP
AC15-231-0.6MP
AC15-231-0.16MP
AC15-231-0.25MP
AC15-231-1.0MP
AC15-231-1.6MP
AC15-231-2.5MP
AC15-231-4.0MP
AC15-231-6.0MP
AC15-231-10.0MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Details Trusco Code

฿ 3,206.00

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 35 Day(s) -0.1~00.002Bourdon Tube: Brass, Stock: Brass169-2879

฿ 3,206.00

PRESSURE GAUGES ORDINARY 1 Piece(s) Same day 0–0.10.002Bourdon Tube: Brass, Stock: Brass169-2763

฿ 3,206.00

PRESSURE GAUGES ORDINARY 1 Piece(s) Same day 0–0.40.01Bourdon Tube: Brass, Stock: Brass169-2798

฿ 2,915.00

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 12 Day(s) 0~0.60.01Bourdon Tube: Brass, Stock: Brass169-2801

฿ 3,206.00

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 35 Day(s) 0~0.160.005Bourdon Tube: Brass, Stock: Brass169-2771

฿ 2,915.00

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 35 Day(s) 0~0.250.005Bourdon Tube: Brass, Stock: Brass169-2780

฿ 2,675.36

PRESSURE GAUGES ORDINARY 1 Piece(s) 45 Day(s) 0~1.00.02Bourdon Tube: Brass, Stock: Brass169-2810

฿ 3,206.00

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 10 Day(s) 0~1.60.05Bourdon Tube: Brass, Stock: Brass169-2828

฿ 3,206.00

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 35 Day(s) 0–2.50.05Bourdon Tube: Brass, Stock: Brass169-2836

฿ 3,630.59

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 45 Day(s) 0~4.00.1Bourdon Tube: Stainless Steel (SUS316), Stock: Brass169-2844

฿ 3,630.59

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 45 Day(s) 0 to 6.00.1Bourdon Tube: Stainless Steel (SUS316), Stock: Brass169-2852

฿ 3,630.59

PRESSURE GAUGES ORDINARY 1 Piece(s) 45 Day(s) 0–100.2Bourdon Tube: Stainless Steel (SUS316), Stock: Brass169-2861

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Standard JIS B7505-1 Material Brass
Application Constant pressure measurement of gas or liquid Accuracy ±1.6% FS Size(mm) 75
Connector Size G3/8B Mass(g) 400 Case Shape D