(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Pressure gauge with a simple structure that displays the elastic deformation (movement) of the Bourdon tube with an indication needle, allowing easy handling.
· Embedded type where the pressure inlet port is located on the back.
· JIS B 7505-1 standard product.
Part Number |
---|
AA15-221-0MP |
AA15-221-0.1MP |
AA15-221-0.4MP |
AA15-221-0.6MP |
AA15-221-0.16MP |
AA15-221-0.25MP |
AA15-221-1.0MP |
AA15-221-1.6MP |
AA15-221-2.5MP |
AA15-221-4.0MP |
AA15-221-6.0MP |
AA15-221-10.0MP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pressure Range (Mpa) | Minimum graduation (Mpa) | Material Details | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 2,551.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 12 Day(s) | -0.1~0 | 0.002 | Bourdon Tube: Brass, Stock: Brass | 169-2755 | ||
฿ 2,364.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0–0.1 | 0.002 | Bourdon Tube: Brass, Stock: Brass | 169-2640 | ||
฿ 2,551.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0–0.4 | 0.01 | Bourdon Tube: Brass, Stock: Brass | 169-2674 | ||
฿ 2,805.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 1 Day(s) | 0~0.6 | 0.01 | Bourdon Tube: Brass, Stock: Brass | 169-2682 | ||
฿ 2,805.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0~0.16 | 0.005 | Bourdon Tube: Brass, Stock: Brass | 169-2658 | ||
฿ 2,551.00 | PRESSURE GAUGES ORDINARY | 1 Piece(s) | Same day | 0~0.25 | 0.005 | Bourdon Tube: Brass, Stock: Brass | 169-2666 | ||
฿ 2,364.00 | PRESSURE GAUGES ORDINARY | 1 Piece(s) | 12 Day(s) | 0~1.0 | 0.02 | Bourdon Tube: Brass, Stock: Brass | 169-2691 | ||
฿ 2,364.00 | PRESSURE GAUGES ORDINARY | 1 Piece(s) | Same day | 0~1.6 | 0.05 | Bourdon Tube: Brass, Stock: Brass | 169-2704 | ||
฿ 2,364.00 | PRESSURE GAUGES ORDINARY | 1 Piece(s) | Same day | 0–2.5 | 0.05 | Bourdon Tube: Brass, Stock: Brass | 169-2712 | ||
฿ 3,339.74 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0~4.0 | 0.1 | Bourdon Tube: Stainless Steel (SUS316), Stock: Brass | 169-2721 | ||
฿ 3,339.74 | PRESSURE GAUGES ORDINARY | 1 Piece(s) | Same day | 0 to 6.0 | 0.1 | Bourdon Tube: Stainless Steel (SUS316), Stock: Brass | 169-2739 | ||
฿ 3,339.74 | PRESSURE GAUGES ORDINARY | 1 Piece(s) | 1 Day(s) | 0–10 | 0.2 | Bourdon Tube: Stainless Steel (SUS316), Stock: Brass | 169-2747 |
Loading...
Product Type | General-Purpose Pressure Gauge | Standard | JIS B7505-1 | Material | Brass |
---|---|---|---|---|---|
Application | Constant pressure measurement of gas or liquid | Accuracy | ±1.6% FS | Size(mm) | 60 |
Connector Size | G1/4B | Mass(g) | 200 | Case Shape | D |
How can we improve?
How can we improve?