1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Normal Type Pressure Gauge (A Frame Vertical Type / ø60) (AA10-121-0.1MP)

NGO PRESSURE GAUGES ORDINARY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· This pressure gauge is structured to convey the elastic deformation (movement) of a Bourdon tube to the gauge indicator and it features a simple design that is easy to use.
· This product is compliant with JIS B 7505 standards.

 
Part Number
AA10-121-0.1MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Details Trusco Code

฿ 2,315.00

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 35 Day(s) 0–0.10.002Bourdon Tube: Brass, Stock: Brass158-0485

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Standard JIS B7505 Material Brass
Application Constant pressure measurement of gas or liquid Accuracy ±1.6% FS Size(mm) 60
Connector Size G1/4B Mass(g) 200 Case Shape A