(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A low-cost, general-purpose pressure gauge compatible with JIS B 7505-1 Bourdon tube pressure gauges for pneumatic, hydraulic, and other general pressure measurements.
·The case is made of corrosion-proof electro-galvanized steel sheet, so it has excellent corrosion resistance.
·Since the outer frame is screw-mounted, it can be easily removed for maintenance, marking, etc.
·This pressure gauge has a structure that transmits the elastic deformation (movement) of the Bourdon tube to the pointer, and its simple structure makes it easy to handle.
·The JIS standard is BTG3/8B.
Part Number |
---|
GS51-231-0MP |
GS51-231-0.1MP |
GS51-231-0.4MP |
GS51-231-0.6MP |
GS51-231-0.16MP |
GS51-231-0.25MP |
GS51-231-1.0MP |
GS51-231-1.6MP |
GS51-231-2.5MP |
GS51-231-4.0MP |
GS51-231-6.0MP |
GS51-231-10.0MP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pressure Range (Mpa) | Minimum graduation (Mpa) | Material Details | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,158.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | -0.1~0 | 0.002 | Bourdon Tube: Brass, Stock: Brass | 277-2914 | ||
฿ 1,158.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0–0.1 | 0.002 | Bourdon Tube: Brass, Stock: Brass | 277-2809 | ||
฿ 1,158.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0–0.4 | 0.01 | Bourdon Tube: Brass, Stock: Brass | 277-2833 | ||
฿ 1,158.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0~0.6 | 0.01 | Bourdon Tube: Brass, Stock: Brass | 277-2841 | ||
฿ 1,158.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0~0.16 | 0.005 | Bourdon Tube: Brass, Stock: Brass | 277-2817 | ||
฿ 1,158.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0~0.25 | 0.005 | Bourdon Tube: Brass, Stock: Brass | 277-2825 | ||
฿ 1,158.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 12 Day(s) | 0~1.0 | 0.02 | Bourdon Tube: Brass, Stock: Brass | 277-2850 | ||
฿ 1,053.67 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | Same day | 0~1.6 | 0.05 | Bourdon Tube: Brass, Stock: Brass | 277-2868 | ||
฿ 1,158.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 12 Day(s) | 0–2.5 | 0.05 | Bourdon Tube: Brass, Stock: Brass | 277-2876 | ||
฿ 1,515.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0~4.0 | 0.1 | Bourdon Tube: Brass, Stock: Brass | 277-2884 | ||
฿ 1,515.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 35 Day(s) | 0 to 6.0 | 0.1 | Bourdon Tube: Stainless Steel (SUS316), Stock: Brass | 277-2892 | ||
฿ 1,870.00 | NGO PRESSURE GAUGES ORDINARY | 1 Piece(s) | 12 Day(s) | 0–10 | 0.2 | Bourdon Tube: Stainless Steel (SUS316), Stock: Brass | 277-2906 |
Loading...
Product Type | General-purpose Pressure Gauge | Standard | JIS BTG3/8B | Material | Brass |
---|---|---|---|---|---|
Application | Constant pressure measurement of gas or liquid | Accuracy | ±1.6% FS | Size(mm) | 75 |
Connector Size | G3/8B | Mass(g) | 300 | Case Shape | B |
How can we improve?
How can we improve?