1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

JIS General Purpose Pressure Gauge (A Frame Vertical Type / ø 75) (GS51-131-0.1MP)

NGO PRESSURE GAUGES ORDINARY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
·A low-cost, general-purpose pressure gauge compatible with JIS B 7505-1 Bourdon tube pressure gauges for pneumatic, hydraulic, and other general pressure measurements.
·The case is made of corrosion-proof electro-galvanized steel sheet, so it has excellent corrosion resistance.
·Since the outer frame is screw-mounted, it can be easily removed for maintenance, marking, etc.
·This pressure gauge has a structure that transmits the elastic deformation (movement) of the Bourdon tube to the pointer, and its simple structure makes it easy to handle.
·The JIS standard is ATG3/8B.

Features

●With the structural pressure gauge conveying Bourdon tube elastic deformation (move) to policy indication and a simple structure handling is easy.
●JIS B 7505-1 compatible product.

Specification

●Accuracy: plus-minus1.6% FS
●Case shape: A
●Size: 75mm
●Connection size: G3/8B

Materials

●Bourdon tube: Brass pressure range of 6MPa or more is stainless steel (SUS316)
●Stock: Brass
Part Number
GS51-131-0.1MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Details Trusco Code

฿ 1,053.00

NGO PRESSURE GAUGES ORDINARY 1 Piece(s) 39 Day(s) 0–0.10.002Bourdon Tube: Brass, Stock: Brass277-2680

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Standard JIS ATG3/8B Material Brass
Application Constant pressure measurement of gas or liquid Accuracy ±1.6% FS Size(mm) 75
Connector Size G3/8B Mass(g) 260 Case Shape A

Please check the type/dimensions/specifications of the part GS51-131-0.1MP in the JIS General Purpose Pressure Gauge (A Frame Vertical Type / ø 75) series.

Products with similar specification

Part Number
GS51-131-0.16MP
GS51-131-0.25MP
GS51-131-0.4MP
GS51-131-0.6MP
GS51-131-0MP
GS51-131-1.0MP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Details Trusco Code

฿ 1,166.18

1 Piece(s) 39 Day(s) 0~0.160.005Bourdon Tube: Brass, Stock: Brass277-2698

฿ 1,053.00

1 Piece(s) 39 Day(s) 0~0.250.005Bourdon Tube: Brass, Stock: Brass277-2701

฿ 1,158.00

1 Piece(s) 39 Day(s) 0–0.40.01Bourdon Tube: Brass, Stock: Brass277-2710

฿ 1,047.61

1 Piece(s) 1 Day(s) 0~0.60.01Bourdon Tube: Brass, Stock: Brass277-2728

฿ 1,053.00

1 Piece(s) 1 Day(s) -0.1~00.002Bourdon Tube: Brass, Stock: Brass277-2795

฿ 1,168.01

1 Piece(s) Same day 0~1.00.02Bourdon Tube: Brass, Stock: Brass277-2736