1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metric Pipes

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Metric Pipes
  • Metric Pipes
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 793.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Migishita Seiki Manufacturing, pressure gauge accessory, "Meter Pipe." [Features] ·Used to lower the temperature when the fluid is steam. [Applications]·Used in combination with a steam pressure gauge.

Part Number
MM-02
MM-02S
MM-03
MM-03S
MM-04
MM-04S
MM-U2
MM-U2S
MM-U3
MM-U3S
MM-U4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2) Detailed Type Trusco Code Mass
(g)

฿ 793.00

MGC PIPE ADAPTORS 1 Piece(s) 12 Day(s) IronR1/4×R1/4O type326-0682200

฿ 1,983.00

MGC PIPE ADAPTORS 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)R1/4×R1/4O type326-0691190

฿ 793.00

MGC PIPE ADAPTORS 1 Piece(s) 12 Day(s) IronR3/8×R3/8O type326-0704300

฿ 1,763.00

MGC PIPE ADAPTORS 1 Piece(s) 10 Day(s) Stainless Steel (SUS304)R3/8×R3/8O type326-0712290

฿ 1,763.00

MGC PIPE ADAPTORS 1 Piece(s) 12 Day(s) IronR1/2×R1/2O type326-0721600

฿ 2,731.00

MGC PIPE ADAPTORS 1 Piece(s) 35 Day(s) Stainless Steel (SUS304)R1/2×R1/2O type326-0739580

฿ 969.00

MGC PIPE ADAPTORS 1 Piece(s) 12 Day(s) IronR1/4×R1/4U Type326-0747205

฿ 2,202.00

MGC PIPE ADAPTORS 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)R1/4×R1/4U Type326-0755180

฿ 969.00

MGC PIPE ADAPTORS 1 Piece(s) 10 Day(s) IronR3/8×R3/8U Type326-0763250

฿ 1,938.00

MGC PIPE ADAPTORS 1 Piece(s) 12 Day(s) Stainless Steel (SUS304)R3/8×R3/8U Type326-0771290

฿ 2,644.00

MGC PIPE ADAPTORS 1 Piece(s) 35 Day(s) IronR1/2×R1/2U Type326-0780510

Loading...

  1. 1

Basic Information

Product Type Pipe