1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dampener (Pulsating Pressure Softening Product) (MD10-223)

MGC PIPE ADAPTORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dampener (Pulsating Pressure Softening Product)
  • Dampener (Pulsating Pressure Softening Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dampener with adjustable pressure amplitude.
[Features]
·Maximum working pressure is up to 20 MPa.
[Applications]
·For pulsating pressure relief.

Part Number
MD10-223
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Mounting Screw (d1 x d2) Detailed Type Screw length
(mm)
Total length
(mm)
Trusco Code Mass
(g)

฿ 5,182.00

MGC PIPE ADAPTORS 1 Piece(s) 35 Day(s) Stainless Steel (SUS304)G1/4×G1/4Stainless Steel1657326-0356210

Loading...

  1. 1

Basic Information

Product Type Pressure Gauge Pipe Fittings Maximum allowable working pressure(Mpa) 20