1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Manometer (A Frame Vertical Type/ø75)

Micro Manometer (A Frame Vertical Type/ø75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,372.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A measuring instrument for measuring low pressure that cannot be measured with a Bourdon tube pressure gauge.
[Features]
・ Small pressure can be read.
[Applications]
·Mainly for gases and gases.

Features

●The micro pressure gauge can perform measurement at low pressure that cannot be measured by a Bourdon tube pressure gauge.

Usage

●Mainly for gas or atmospheric gases.

Specification

●Accuracy: plus-minus1 gradation
●Case shape: A
●Size: 75mm
●Connection size: G3/8B

Materials

●Chamber: Brass
●Stock: Brass
Part Number
AT3/8X75X5KPA
AT3/8X75X10KPA
AT3/8X75X15KPA
AT3/8X75X20KPA
AT3/8X75X25KPA
AT3/8X75X30KPA
AT3/8X75X50KPA
CA311-211-5KP
CA311-211-10KP
CA311-211-15KP
CA311-211-20KP
CA311-211-25KP
CA311-211-30KP
CA311-211-50KP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Application Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section Material of main parts

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote ---OtherPressure Range (kPa): 0–5.0---φ75----AT3/8· Case: SPC (black coating) · Chamber: C2680 R-H ·Stock: C3604BD chrome plating

฿ 5,682.00

MGC MEASURING TOOLS 1 Piece(s) 14 Day(s) ---OtherPressure Range (kPa): 0–10---φ75----AT3/8· Case: SPC (black coating) · Chamber: C2680 R-H ·Stock: C3604BD chrome plating

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote ---OtherPressure Range (kPa): 0–15---φ75----AT3/8· Case: SPC (black coating) · Chamber: C2680 R-H ·Stock: C3604BD chrome plating

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote ---OtherPressure Range (kPa): 0–20---φ75----AT3/8· Case: SPC (black coating) · Chamber: C2680 R-H ·Stock: C3604BD chrome plating

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote ---OtherPressure Range (kPa): 0–25---φ75----AT3/8· Case: SPC (black coating) · Chamber: C2680 R-H ·Stock: C3604BD chrome plating

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote ---OtherPressure Range (kPa): 0–30---φ75----AT3/8· Case: SPC (black coating) · Chamber: C2680 R-H ·Stock: C3604BD chrome plating

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote ---OtherPressure Range (kPa): 0–50---φ75----AT3/8· Case: SPC (black coating) · Chamber: C2680 R-H ·Stock: C3604BD chrome plating

฿ 4,432.38

MGC ADAPTOR FOR PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0 to 0.0050.0001BrassConstant Pressure Measurement of Gas or Liquid-±1 scale75G3/8B-AT3/8×75×5kPa308-4345A600--

฿ 4,554.45

ADAPTOR FOR PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0 to 0.010.0002BrassConstant Pressure Measurement of Gas or Liquid-±1 scale75G3/8B-AT3/8×75×10kPa308-4353A600--

฿ 3,670.00

MGC ADAPTOR FOR PRESSURE GAUGE 1 Piece(s) 12 Day(s) 0 to 0.0150.0002BrassConstant Pressure Measurement of Gas or Liquid-±1 scale75G3/8B-AT3/8×75×15kPa308-4361A600--

฿ 3,794.42

MGC ADAPTOR FOR PRESSURE GAUGE 1 Piece(s) 1 Day(s) 0 to 0.020.0005BrassConstant Pressure Measurement of Gas or Liquid-±1 scale75G3/8B-AT3/8×75×20kPa308-4370A600--

฿ 3,670.00

MGC ADAPTOR FOR PRESSURE GAUGE 1 Piece(s) 1 Day(s) 0 to 0.0250.0005BrassConstant Pressure Measurement of Gas or Liquid-±1 scale75G3/8B-AT3/8×75×25kPa308-4388A600--

฿ 3,595.79

ADAPTOR FOR PRESSURE GAUGE 1 Piece(s) Same day 0 to 0.030.0005BrassConstant Pressure Measurement of Gas or Liquid-±1 scale75G3/8B-AT3/8×75×30kPa308-4396A600--

฿ 3,372.79

MGC ADAPTOR FOR PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0 to 0.050.001BrassConstant Pressure Measurement of Gas or Liquid-±1 scale75G3/8B-AT3/8×75×50kPa308-4400A600--

Loading...

  1. 1

Basic Information

Product Type Micromanometer