1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Purpose Glycerin Pressure Gauge (A Frame Vertical Type / Diameter ø60) (GLT-21-2MP)

MGC PRESSURE GAUGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The enclosed glycerin pressure gauge can be used under conditions with severe vibration and pulsatory motion.
· Attaches to hydraulic pumps, processing machines, etc.

Part Number
GLT-21-2MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Nominal Trusco Code

฿ 2,883.33

MGC PRESSURE GAUGES 1 Piece(s) 1 Day(s) 0 ~ 2.00.05AU1/4×60×2.00MPa308-4027

Loading...

  1. 1

Basic Information

Product Type Glycerin-filled Pressure Gauge Standard JIS B7505-1 Material Brass
Application Constant Pressure Measurement of Gas or Liquid Accuracy 1.6% FS Size(mm) 60
Connecting portion size G1/4B Case shape A Mass(g) 230

Please check the type/dimensions/specifications of the part GLT-21-2MP in the General Purpose Glycerin Pressure Gauge (A Frame Vertical Type / Diameter ø60) series.

Products with similar specification

Part Number
GLT-21-0.5MP
GLT-21-0.6MP
GLT-21-1.6MP
GLT-21-40MP
GLT-21-4MP
GLT-21-60MP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Nominal Trusco Code

฿ 2,124.00

1 Piece(s) 12 Day(s) 0 ~ 0.50.01AU1/4×60×0.50MPa308-3985

฿ 2,419.00

1 Piece(s) 10 Day(s) 0 ~ 0.60.01AU1/4×60×0.60MPa308-3993

฿ 2,124.00

1 Piece(s) 10 Day(s) 0 ~ 1.60.05AU1/4×60×1.60MPa308-4019

฿ 2,858.00

1 Piece(s) 12 Day(s) 0 ~ 401.0AU1/4×60×40.00MPa308-4094

฿ 2,124.00

1 Piece(s) 1 Day(s) 0 ~ 4.00.1AU1/4×60×4.00MPa308-4043

฿ 2,858.00

1 Piece(s) 12 Day(s) 0 ~ 601.0AU1/4×60×60.00MPa308-4108