(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact pressure gauge manufactured according to JIS B7505-1 Bourdon tube pressure gauge.
[Features]
・ The shape is small.
[Applications]
·Suitable for use in tight spaces.
Part Number |
---|
S-11-0MP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Pressure Range (Mpa) | Minimum graduation (Mpa) | Material | Detailed Type | Accuracy | Size (mm) | Connecting portion size | Surface diameter (φ) | Nominal | Trusco Code | Case shape | Mass (g) | Case x Connection Section |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 695.12 | MGC SS PRESSURE GAUGE | 1 Piece(s) | 12 Day(s) | Small Pressure Gauge | -0.1 ~ 0 | -0.005 | Brass | - | ±2.5% FS | 50 | G1/4B | - | AT1/4×50×-0.10MPa | 308-4337 | A | 120 | - |
Loading...
Standard | JIS B7505-1 | Application | Constant Pressure Measurement of Gas or Liquid |
---|
Please check the type/dimensions/specifications of the part S-11-0MP in the Compact Pressure Gauge (A-Frame Stand Type, ø50), Application: Constant Pressure Measurement of Gas or Liquid series.
Part Number |
---|
AT1/4X50X0.4MPA |
AT1/4X50X0.5MPA |
AT1/4X50X0.6MPA |
S-11-1.6MP |
S-11-10MP |
S-11-1MP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Type | Pressure Range (Mpa) | Minimum graduation (Mpa) | Material | Detailed Type | Accuracy | Size (mm) | Connecting portion size | Surface diameter (φ) | Nominal | Trusco Code | Case shape | Mass (g) | Case x Connection Section |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | 1 Piece(s) | Quote | General-purpose Pressure Gauge | 0 ~ 0.4 | - | - | - | - | - | - | φ50 | - | - | - | - | AT1/4 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | General-purpose Pressure Gauge | 0 ~ 0.5 | - | - | - | - | - | - | φ50 | - | - | - | - | AT1/4 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | General-purpose Pressure Gauge | 0 ~ 0.6 | - | - | - | - | - | - | φ50 | - | - | - | - | AT1/4 | ||
฿ 538.52 | 1 Piece(s) | 10 Day(s) | Small Pressure Gauge | 0 ~ 1.6 | 0.05 | Brass | - | ±2.5% FS | 50 | G1/4B | - | AT1/4×50×1.60MPa | 308-4272 | A | 120 | - | ||
฿ 898.78 | 1 Piece(s) | 12 Day(s) | Small Pressure Gauge | 0 ~ 10 | 0.5 | Brass | - | ±2.5% FS | 50 | G1/4B | - | AT1/4×50×10.00MPa | 308-4329 | A | 120 | - | ||
฿ 573.91 | 1 Piece(s) | Same day | Small Pressure Gauge | 0 ~ 1.0 | 0.05 | Brass | - | ±2.5% FS | 50 | G1/4B | - | AT1/4×50×1.00MPa | 308-4264 | A | 120 | - |
How can we improve?
How can we improve?