1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pressure Gauge (A Frame Stand Type, ø75), High Corrosion Resistance

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,646.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General pressure gauge designed and manufactured based on JIS B7505-1 Bourdon tube pressure gauge standard.
[Features]
·Stainless steel is used for wetted parts, providing excellent corrosion resistance.
[Applications]
·For the pharmaceutical, food, and medical industries.
·It can also be used for high temperature fluids.

Part Number
G311-261-0.1MP
G311-261-0.4MP
G311-261-0.5MP
G311-261-0.6MP
G311-261-0.25MP
G311-261-1MP
G311-261-1.6MP
G311-261-2MP
G311-261-2.5MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Nominal Trusco Code

฿ 4,251.00

MGC SS PRESSURE GAUGE 1 Piece(s) 12 Day(s) 0 ~ 0.10.002AT3/8×75×0.10MPa332-8058

฿ 4,113.00

MGC SS PRESSURE GAUGE 1 Piece(s) 12 Day(s) 0 ~ 0.40.01AT3/8×75×0.40MPa332-8074

฿ 3,713.76

MGC SS PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0 ~ 0.50.01AT3/8×75×0.50MPa332-8082

฿ 4,113.00

MGC SS PRESSURE GAUGE 1 Piece(s) 12 Day(s) 0 ~ 0.60.01AT3/8×75×0.60MPa332-8091

฿ 4,113.00

MGC SS PRESSURE GAUGE 1 Piece(s) 12 Day(s) 0 ~ 0.250.005AT3/8×75×0.25MPa332-8066

฿ 3,646.85

MGC SS PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0 ~ 1.00.02AT3/8×75×1.00MPa332-8112

฿ 4,113.00

MGC SS PRESSURE GAUGE 1 Piece(s) 35 Day(s) 0 ~ 1.60.05AT3/8×75×1.60MPa332-8104

฿ 4,113.00

MGC SS PRESSURE GAUGE 1 Piece(s) 35 Day(s) 0 ~ 2.00.05AT3/8×75×2.00MPa332-8139

฿ 4,113.00

MGC SS PRESSURE GAUGE 1 Piece(s) 35 Day(s) 0 ~ 2.50.05AT3/8×75×2.50MPa332-8121

Loading...

  1. 1

Basic Information

Product Type Stainless Steel Pressure Gauge Standard JIS B7505-1 Material Stainless Steel (SUS304)
Application Constant Pressure Measurement of Gas or Liquid Accuracy ±1.6% FS Size(mm) 75
Connecting portion size G3/8B Case shape A Mass(g) 200