1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pressure Gauge (Standing A-Frame / ø60) (G211-161-1MP)

MGC SS PRESSURE GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The wetted part is made of stainless steel, so it has excellent corrosion resistance.
· JIS B 7505-1 standard product.
[Applications]
· Constant pressure measurement of gas or liquid.
· For the pharmaceutical, food, and medical industries.
· Can also be used for high temperature fluids.

Part Number
G211-161-1MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Nominal Trusco Code

฿ 2,630.98

MGC SS PRESSURE GAUGE 1 Piece(s) 45 Day(s) 0 ~ 1.00.02AT1/4×60×1.00MPa332-8023

Loading...

  1. 1

Basic Information

Product Type Stainless Steel Pressure Gauge Standard JIS B7505-1 Material Stainless Steel (SUS304)
Accuracy ±1.6% FS Size(mm) 60 Connecting portion size G1/4B
Case shape A Mass(g) 115

Please check the type/dimensions/specifications of the part G211-161-1MP in the Stainless Steel Pressure Gauge (Standing A-Frame / ø60) series.

Products with similar specification

Part Number
G211-161-0.4MP
G211-161-0.5MP
G211-161-0.6MP
G211-161-1.6MP
G211-161-2.5MP
G211-161-2MP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Nominal Trusco Code

฿ 2,880.00

1 Piece(s) 12 Day(s) 0 ~ 0.40.01AT1/4×60×0.40MPa332-7981

฿ 2,630.56

1 Piece(s) 45 Day(s) 0 ~ 0.50.01AT1/4×60×0.50MPa332-7990

฿ 2,628.66

1 Piece(s) 45 Day(s) 0 ~ 0.60.01AT1/4×60×0.60MPa332-8007

฿ 2,820.10

1 Piece(s) 45 Day(s) 0 ~ 1.60.05AT1/4×60×1.60MPa332-8015

฿ 2,546.67

1 Piece(s) 19 Day(s) 0 ~ 2.50.05AT1/4×60×2.50MPa332-8031

฿ 2,389.12

1 Piece(s) 45 Day(s) 0 ~ 2.00.05AT1/4×60×2.00MPa332-8040