1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Steam Pressure Gauge (A Type Vertical Type / ø75) (G311-211-M-2MP)

MGC GENERAL PRESSURE GAUGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General pressure gauges designed and manufactured based on the JIS B 7505-1 Bourdon tube pressure gauge standard.
[Features]
·The case and cover are electroplated.
·Excellent durability.

Features

●Excellent in durability.
●Can be used for steam.
●JIS B 7505-1 compatible product.

Specification

●Accuracy: plus-minus1.6F.S
●Case shape: A
●Size: 75mm
●Connection size: G3/8B

Materials

●Bourdon tube: Brass
●Stock: Brass
Part Number
G311-211-M-2MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Nominal Trusco Code

฿ 1,536.96

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 10 Day(s) 0 ~ 2.00.05AMT3/8×75×2.00MPa325-9692

Loading...

  1. 1

Basic Information

Product Type General Steam Pressure Gauge Standard JIS B7505-1 Material Brass
Application Constant Pressure Measurement of Gas or Liquid Accuracy ±1.6% FS Size(mm) 75
Connecting portion size G3/8B Case shape A Mass(g) 330

Please check the type/dimensions/specifications of the part G311-211-M-2MP in the General Steam Pressure Gauge (A Type Vertical Type / ø75) series.

Products with similar specification

Part Number
G311-211-M-0.16MP
G311-211-M-0.1MP
G311-211-M-0.25MP
G311-211-M-0.4MP
G311-211-M-0.5MP
G311-211-M-0.6MP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Nominal Trusco Code

฿ 1,749.81

1 Piece(s) 19 Day(s) 0 ~ 0.160.005AMT3/8×75×0.16MPa325-9609

฿ 1,861.48

1 Piece(s) 1 Day(s) 0 ~ 0.10.002AMT3/8×75×0.10MPa325-9617

฿ 1,536.96

1 Piece(s) 1 Day(s) 0 ~ 0.250.005AMT3/8×75×0.25MPa325-9625

฿ 1,633.54

1 Piece(s) 12 Day(s) 0 ~ 0.40.01AMT3/8×75×0.40MPa325-9633

฿ 1,522.98

1 Piece(s) 10 Day(s) 0 ~ 0.50.01AMT3/8×75×0.50MPa325-9641

฿ 1,538.44

1 Piece(s) 1 Day(s) 0 ~ 0.60.01AMT3/8×75×0.60MPa325-9650