1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Vibration Proof Pressure Gauge (B Type Vertical Type / ø100) (G421-211-V-0MP)

MGC GENERAL PRESSURE GAUGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features outstanding durability.
· Improved vibration resistance.
· Resistant to fluid pulsation.
· JIS B 7505-1 standard product.
· Items with various performances can be manufactured depending on the application.

Part Number
G421-211-V-0MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Pressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Application Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

฿ 1,886.83

MGC GENERAL PRESSURE GAUGES 1 Piece(s) 12 Day(s) General Vibration-resistant Type Pressure Gauge-0.1 ~ 00.002BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BVT3/8×100×-0.10MPa326-0208B520-

Loading...

  1. 1

Basic Information

Standard JIS B7505-1

Please check the type/dimensions/specifications of the part G421-211-V-0MP in the General Vibration Proof Pressure Gauge (B Type Vertical Type / ø100) series.

Products with similar specification

Part Number
BVT3/8X100X0.1MPA
BVT3/8X100X0.25MPA
BVT3/8X100X0.4MPA
G421-211-V-1.6MP
G421-211-V-10MP
G421-211-V-1MP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Type Pressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Application Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

฿ 2,490.00

1 Piece(s) 21 Day(s) General Pressure Gauge0 ~ 0.1--OtherVibration-resistant---φ100----BVT3/8

฿ 999,999,999.00

1 Piece(s) Quote General Pressure Gauge0 ~ 0.25--OtherVibration-resistant---φ100----BVT3/8

฿ 999,999,999.00

1 Piece(s) Quote General Pressure Gauge0 ~ 0.4--OtherVibration-resistant---φ100----BVT3/8

฿ 1,765.28

1 Piece(s) 30 Day(s) General Vibration-resistant Type Pressure Gauge0 ~ 1.60.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BVT3/8×100×1.60MPa326-0224B520-

฿ 2,463.71

1 Piece(s) 30 Day(s) General Vibration-resistant Type Pressure Gauge0 ~ 100.2BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BVT3/8×100×10.00MPa326-0216B520-

฿ 1,765.28

1 Piece(s) 12 Day(s) General Vibration-resistant Type Pressure Gauge0 ~ 1.00.02BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS100G3/8B-BVT3/8×100×1.00MPa326-0232B520-