1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Vibration Proof Pressure Gauge (B Type Vertical Type / ø75) (G321-211-V-1MP)

MGC PRESSURE GAUGES ORDINARY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General pressure gauges designed and manufactured based on the JIS B 7505-1 Bourdon tube pressure gauge standard.
[Features]
・ The case and cover are electrodeposited for excellent durability.
[Applications]
・ The fluid can be used for air, oil or water.

Features

●Excellent in durability.
●Vibration resistance is improved.
●Strong against fluid pulsation.
●JIS B 7505-1 compatible product.

Specification

●Accuracy: plus-minus1.6%F.S
●Case shape: B
●Size: 75mm
●Connection size: G3/8B

Materials

●Bourdon tube: Brass
●Stock: Brass
Part Number
G321-211-V-1MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Pressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Application Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

฿ 1,541.47

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) General Vibration-resistant Type Pressure Gauge0 ~ 1.00.02BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BVT3/8×75×1.00MPa325-9889B360-

Loading...

  1. 1

Basic Information

Standard JIS B7505-1

Please check the type/dimensions/specifications of the part G321-211-V-1MP in the General Vibration Proof Pressure Gauge (B Type Vertical Type / ø75) series.

Products with similar specification

Part Number
BVT3/8X75X0.25MPA
BVT3/8X75X0.4MPA
BVT3/8X75X0.5MPA
G321-211-V-2.5MP
G321-211-V-2MP
G321-211-V-4MP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Type Pressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Application Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

฿ 999,999,999.00

1 Piece(s) Quote General Pressure Gauge0 ~ 0.25--OtherVibration-resistant---φ75----BVT3/8

฿ 999,999,999.00

1 Piece(s) Quote General Pressure Gauge0 ~ 0.4--OtherVibration-resistant---φ75----BVT3/8

฿ 999,999,999.00

1 Piece(s) Quote General Pressure Gauge0 ~ 0.5--OtherVibration-resistant---φ75----BVT3/8

฿ 1,541.47

1 Piece(s) 1 Day(s) General Vibration-resistant Type Pressure Gauge0 ~ 2.50.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BVT3/8×75×2.50MPa325-9897B360-

฿ 1,527.63

1 Piece(s) 30 Day(s) General Vibration-resistant Type Pressure Gauge0 ~ 2.00.05BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BVT3/8×75×2.00MPa325-9901B360-

฿ 1,770.72

1 Piece(s) 30 Day(s) General Vibration-resistant Type Pressure Gauge0 ~ 4.00.1BrassConstant Pressure Measurement of Gas or Liquid-±1.6% FS75G3/8B-BVT3/8×75×4.00MPa325-9919B360-