1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

General Purpose Pressure Gauge (B Type Vertical /Diameter ø75 )

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 616.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose pressure gauge used to measure air, water, oil, etc. for constant pressure measurement.
[Features]
·For constant pressure measurements where the rate of instantaneous change does not exceed 3% of full scale per second.
·High quality, high performance.
·The case and cover are electrodeposition coated for excellent durability.
[Applications]
・ The fluid can be used for air, oil or water.

Features

●Cataphoretic coating means case and cover with excellent corrosion resistance.
●Can be used with any of the pressure gauge 3 main fluids (air oil water).
●JIS B 7505-1 compatible product.

Specification

●Accuracy: plus-minus1.6% FS
●Case shape: B
●Size: 75mm
●Connection size: G3/8B

Materials

●Bourdon tube: Brass
●Stock: Brass
Part Number
BT3/8X75X0.1MPA
BT3/8X75X0.4MPA
BT3/8X75X0.5MPA
BT3/8X75X0.6MPA
BT3/8X75X1MPA
BT3/8X75X1.6MPA
BT3/8X75X2MPA
BT3/8X75X2.5MPA
BT3/8X75X4MPA
BT3/8X75X6MPA
BT3/8X75X10MPA
BT3/8X75X-0.1MPA
S-32-0MP
S-32-0.1MP
S-32-0.4MP
S-32-0.5MP
S-32-0.6MP
S-32-0.16MP
S-32-0.25MP
S-32-1MP
S-32-1.6MP
S-32-2MP
S-32-2.5MP
S-32-4MP
S-32-6MP
S-32-10MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.1-----φ75----BT3/8

฿ 616.67

MGC MEASURING TOOLS 1 Piece(s) 12 Day(s) 0 ~ 0.4-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.5-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 0.6-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 1.0-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 1.6-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.0-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 2.5-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 4.0-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 6.0-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote 0 ~ 10-----φ75----BT3/8

฿ 999,999,999.00

MGC MEASURING TOOLS 1 Piece(s) Quote -0.1 ~ 0-----75----BT3/8

฿ 899.60

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) -0.1 ~ 00.002Brass±1.6% FS75G3/8B-BT3/8×75×-0.10MPa308-3811B330-

฿ 899.60

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) 0 ~ 0.10.002Brass±1.6% FS75G3/8B-BT3/8×75×0.10MPa308-3683B330-

฿ 703.01

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 12 Day(s) 0 ~ 0.40.01Brass±1.6% FS75G3/8B-BT3/8×75×0.40MPa308-3713B330-

฿ 703.01

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 12 Day(s) 0 ~ 0.50.01Brass±1.6% FS75G3/8B-BT3/8×75×0.50MPa308-3721B330-

฿ 703.01

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 12 Day(s) 0 ~ 0.60.01Brass±1.6% FS75G3/8B-BT3/8×75×0.60MPa308-3730B330-

฿ 899.60

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) 0 ~ 0.160.005Brass±1.6% FS75G3/8B-BT3/8×75×0.16MPa308-3691B330-

฿ 716.98

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) 0 ~ 0.250.005Brass±1.6% FS75G3/8B-BT3/8×75×0.25MPa308-3705B330-

฿ 716.98

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) 0 ~ 1.00.02Brass±1.6% FS75G3/8B-BT3/8×75×1.00MPa308-3748B330-

฿ 703.01

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) 0 ~ 1.60.05Brass±1.6% FS75G3/8B-BT3/8×75×1.60MPa308-3756B330-

฿ 703.01

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 12 Day(s) 0 ~ 2.00.05Brass±1.6% FS75G3/8B-BT3/8×75×2.00MPa308-3764B330-

฿ 716.98

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 1 Day(s) 0 ~ 2.50.05Brass±1.6% FS75G3/8B-BT3/8×75×2.50MPa308-3772B330-

฿ 976.33

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 30 Day(s) 0 ~ 4.00.1Brass±1.6% FS75G3/8B-BT3/8×75×4.00MPa308-3781B330-

฿ 1,189.19

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 30 Day(s) 0 ~ 6.00.1Brass±1.6% FS75G3/8B-BT3/8×75×6.00MPa308-3799B330-

฿ 1,189.19

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) 30 Day(s) 0 ~ 100.2Brass±1.6% FS75G3/8B-BT3/8×75×10.00MPa308-3802B330-

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Standard JIS B7505-1 Application Constant Pressure Measurement of Gas or Liquid