1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Pressure Gauge (A Frame Vertical Type / Diameter ø60) (S-21-1MP)

MGC PRESSURE GAUGES ORDINARY

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose pressure gauge used to measure air, water, oil, etc. for constant pressure measurement.
[Features]
·For constant pressure measurements where the rate of instantaneous pressure change does not exceed 3% of full scale per second.
·High quality, high performance.
·The case and cover are electrodeposition coated for excellent durability.
[Applications]
・ The fluid can be used for air, oil or water.

Features

●Cataphoretic coating means case and cover with excellent corrosion resistance.
●Can be used with any of the pressure gauge 3 main fluids (air oil water).
●JIS B 7505-1 compatible product.

Specification

●Accuracy: plus-minus1.6% FS
●Case shape: A
●Size: 60mm
●Connection size: G1/4B

Materials

●Bourdon tube: Brass
●Stock: Brass
Part Number
S-21-1MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

฿ 543.00

MGC PRESSURE GAUGES ORDINARY 1 Piece(s) Same day 0 ~ 1.00.02Brass-±2.5% FS60G1/4B-AT1/4×60×1.00MPa321-3919A180-

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Standard JIS B7505-1 Application Constant Pressure Measurement of Gas or Liquid

Please check the type/dimensions/specifications of the part S-21-1MP in the General Purpose Pressure Gauge (A Frame Vertical Type / Diameter ø60) series.

Products with similar specification

Part Number
AT1/4X60X10MPA
AT1/4X60X2.5MPA
AT1/4X60X2MPA
S-21-2.5MP
S-21-2MP
S-21-4MP
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPressure Range
(Mpa)
Minimum graduation
(Mpa)
Material Detailed Type Accuracy Size
(mm)
Connecting portion size Surface diameter
(φ)
Nominal Trusco Code Case shape Mass
(g)
Case x Connection Section

฿ 1,238.00

1 Piece(s) 12 Day(s) 0 ~ 10------φ60----AT1/4

฿ 543.00

1 Piece(s) 1 Day(s) 0 ~ 2.5------φ60----AT1/4

฿ 999,999,999.00

1 Piece(s) Quote 0 ~ 2.0------φ60----AT1/4

฿ 543.00

1 Piece(s) Same day 0 ~ 2.50.05Brass-±2.5% FS60G1/4B-AT1/4×60×2.50MPa321-3927A180-

฿ 543.44

1 Piece(s) 12 Day(s) 0 ~ 2.00.05Brass-±2.5% FS60G1/4B-AT1/4×60×2.00MPa321-3935A180-

฿ 847.61

1 Piece(s) 12 Day(s) 0 ~ 4.00.1Brass-±2.5% FS60G1/4B-AT1/4×60×4.00MPa321-3943A180-